FCPI2-C20

Flat Cable Mount

Flat cable mounting system, FCPI plate, 2" (50.8mm) cable width, black, standard package.

Specifications

Material

Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.20

Height (mm)

5.1

Length (In.)

2.31

Length (mm)

58.7

Width (In.)

0.38

Width (mm)

9.5

Environment

Indoor

Max. Flat Cable Width (In.)

2.04

Max. Flat Cable Width (mm)

51.8

Mounting Method

Cable Ties

Type

Flat Cable Mounting System

Used With Cable Ties

I

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359020

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0342

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3416

Resources

Part Drawings

GB0239KV

US English

Installation Documents

Flat Cable Mounting System - Pr-143n-Fcpi

US English

Related Products