LPFCM14-A-D14

Cable Tie Mounts

The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 1.44" (35.6 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 500.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Height (In.)

0.13

Height (mm)

3.4

Length (In.)

2.56

Length (mm)

65.0

Width (In.)

0.50

Width (mm)

12.7

Adhesive Type

Rubber

Cable Width (In.)

1.44

Cable Width (mm)

36.6

Environment

Indoor

Max. Flat Cable Width (In.)

1.44

Max. Flat Cable Width (mm)

37.0

Max. Static Load (Lbs.)

0.25

Max. Static Load (g)

113.0

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Low Profile Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498359412

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2478

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.4780

Resources

Part Drawings

Low Profile Flat Cable Mount: GB0239FE

US English

Related Products