LPFCM34-A-C14

Cable Tie Mounts

The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 3.44" (87.4 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

Specifications

Material

Nylon 6.6

Color

Gray

UL Recognized

E136577

Height (In.)

0.13

Height (mm)

3.4

Length (In.)

4.56

Length (mm)

115.8

Width (In.)

0.50

Width (mm)

12.7

Adhesive Type

Rubber

Cable Width (In.)

3.44

Cable Width (mm)

87.4

Environment

Indoor

Hole Spacing (in)

4.00

Hole Spacing (mm)

101.6

Max. Flat Cable Width (In.)

3.44

Max. Flat Cable Width (mm)

87.0

Max. Static Load (Lbs.)

0.25

Max. Static Load (g)

113.0

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Screw Size Metric

M3

Type

Low Profile Flat Cable Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359415

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0731

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3655

Resources

Catalog Cut Sheets

LC3-A-C8 Product Page

US English

Part Drawings

Low Profile Flat Cable Mount: GB0239FE

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Related Products