RAFCBI1-S6-M20

Cable Tie Mounts

The right angle base in black accepts a flat cable width of 1.0" (25.4 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 1000.

Specifications

Mounting Method

#6 (M3) Screw

Environment

Indoor

Width (mm)

16.0

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Max. Flat Cable Width (In.)

1.00

Max. Flat Cable Width (mm)

25.4

Hole Diameter (mm)

3.7

Screw Size

#6 (M3)

Screw Size Metric

M3

Height (In.)

1.75

Height (mm)

44.4

Length (In.)

1.75

Length (mm)

44.4

Width (In.)

0.63

Used With Cable Ties

I

Color

Black

Max. Continuous Use Temperature

-40°F - 185°F (-40°C - 85°C)

Type

Right Angle Bases

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358954

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.4461

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.2307

Related Products