RAFCBI2-S6-M20

Cable Tie Mounts

The right angle base in black accepts a flat cable width of 2.0" (50.8 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 1000.

Specifications

Mount Method

#6 (M3) Screw

Overall Length (In.)

2.78

Overall Length (mm)

20.3

Color

Black

Overall Width (In.)

0.63

Overall Width (mm)

9.4

Overall Height (In.)

2.78

Overall Height (mm)

19.1

Environment

Indoor

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Flat Cable Width (In.)

2.00

Max. Flat Cable Width (mm)

50.8

Hole Diameter (mm)

3.7

Screw Size

#6 (M3)

Screw Size Metric

M3

Compatible Cable Tie

I

Max. Continuous Use Temperature

-40°F - 185°F (-40°C - 85°C)

Maximum Operating Temperature (°C)

85

Minimum Operating Temperature (°C)

-60

Type

Right Angle Bases

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358955

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.5550

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

2.2201

Related Products