RAFCBI3-S6-C20

Cable Tie Mounts

The right angle base in black accepts a flat cable width of 3.0" (76.2 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

Specifications

Mounting Method

#6 (M3) Screw

Environment

Indoor

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Max. Flat Cable Width (In.)

3.00

Max. Flat Cable Width (mm)

76.2

Hole Diameter (mm)

3.7

Screw Size

#6 (M3)

Screw Size Metric

M3

Height (In.)

3.81

Height (mm)

96.8

Length (In.)

3.81

Length (mm)

96.8

Width (In.)

0.63

Width (mm)

16.0

Used With Cable Ties

I

Color

Black

Max. Continuous Use Temperature

-40°F - 185°F (-40°C - 85°C)

Type

Right Angle Bases

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498359344

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.3201

Resources

Catalog Cut Sheets

PPF2S-S25-V Product Page

US English

Related Products