Mounting Method |
#6 (M3) Screw |
Environment |
Indoor |
Flammability Rating |
UL94V-2 |
Material |
Nylon 6.6 |
CE Compliant |
Yes |
CE Marking |
Yes |
UL Recognized |
E136577 |
UL Recognized (File #E136577) |
Yes |
Max. Flat Cable Width (In.) |
3.00 |
Max. Flat Cable Width (mm) |
76.2 |
Hole Diameter (mm) |
3.7 |
Screw Size |
#6 (M3) |
Screw Size Metric |
M3 |
Height (In.) |
3.81 |
Height (mm) |
96.8 |
Length (In.) |
3.81 |
Length (mm) |
96.8 |
Width (In.) |
0.63 |
Width (mm) |
16.0 |
Used With Cable Ties |
I |
Color |
Black |
Max. Continuous Use Temperature |
-40°F - 185°F (-40°C - 85°C) |
Type |
Right Angle Bases |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1,000 |
UPC |
07498358956 |
Std. Pkg. Qty. |
1000 |
Std. Pkg. Volume (cf) |
0.8376 |
Std. Ctn. Qty. |
4000 |
Std. Ctn. Volume (cf) |
3.3503 |