The fitting transitions from the Tyton 12x4 Lightguide Channel, Newton 12x4 Channel, or Ditel 12x4 Lightrax Channel to the Panduit 12x4 FiberRunner® System. It is black and made of metal. Attachment hardware is included.
Application | (1) Designed to segregate, route, and protect fiber optic and high performance copper cabling (2) It is suited for data center applications where cable is routed from distribution areas toequipment cabinets or racks (3) It is used in Telco CentralOffice |
Product Type | Adapter |
Color | Black |
Fitting Type | Coupler |
Material | Steel |
Overall Height (In.) | 3.41 |
Overall Height (mm) | 86.6 |
Overall Length (In.) | 4.23 |
Overall Length (mm) | 107.4 |
Overall Width (In.) | 13.34 |
Overall Width (mm) | 338.8 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies, Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3, RoHS Compliant |
Sub Brand | FiberRunner® |
System Dimensions | 12x4 |
UPC | 07498345076 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3935 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRNWT12 | English | |
Part Drawings | Part Drawings - DXF - FRNWT12 | English | |
Part Drawings | Part Drawings - PDF - FRNWT12 | English | |
Installation Documents | Installation Instructions/Best Practices - RW194 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |