The fitting transitions from various 4x4 systems to the 4x4 Fiber-Duct™ System. It is black and made of ABS plastic. Attachment hardware is included.
Application | (1) Designed to segregate, route, and protect fiber optic and high performance copper cabling (2) It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks (3) It is used in Telco Central Office |
Product Type | Adapter |
Angle | 30-90 |
Color | Black |
Fitting Type | Adapter |
Flammability Rating | 94V-0 |
For Use With | 4x4 |
Material | ABS |
Overall Length (In.) | 4.1 |
Overall Length (mm) | 104 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 107.9 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies, Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3, RoHS Compliant |
Sub Brand | FiberRunner® |
System Dimensions | 4x4 |
UPC | 07498397499 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1271 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6355 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Installation Documents | Installation Instructions/Best Practices - Rw134a | English |