Application | Data Centers and Telco Central Offices |
Product Type | Expansion Splice Kit |
Sub Brand | FiberRunner® |
Color | Black |
Material | Metal |
Overall Height (In.) | 3.64 |
Overall Height (mm) | 92.4 |
Overall Width (In.) | 5.68 |
Overall Width (mm) | 144.3 |
Standards Met | RoHS Compliant |
System Dimensions | 4x4 |
UPC | 61305639573 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6355 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | FiberRunner Expansion Splice Bracket Kit 4X4, Black - (FRESPLKT4) Part Drawing 00104EAA-DC | English | |
Installation Documents | FiberRunner 4x4 Cable Routing System with QuikLock Coupler | English | |
Installation Documents | FiberRunner Expansion Splice Kit 4X4 | English |