Fitting that transitions from Telect's 4x4 WaveTrax System to 4x4 FiberRunner® System. Fitting has a black finish and is made from metal. Attachment hardware is included.
Application | (1) Designed to segregate, route, and protect fiber optic and high performance copper cabling (2) It is suited for data center applications where cable is routed from distribution areas toequipment cabinets or racks (3) It is used in Telco CentralOffice |
Product Type | Adapter |
Color | Black |
Fitting Type | Adapter |
Material | Steel |
Overall Height (In.) | 3.75 |
Overall Height (mm) | 95 |
Overall Width (In.) | 4.94 |
Overall Width (mm) | 125.5 |
Standards Met | RoHS Compliant |
Sub Brand | FiberRunner® |
System Dimensions | 4x4 |
UPC | 07498369998 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1452 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7258 |
Part Drawings | Part Drawings - DWG - FRTEL4 | English | |
Part Drawings | Part Drawings - DXF - FRTEL4 | English | |
Part Drawings | Part Drawings - PDF - FRTEL4 | English | |
Installation Documents | Telect's 4x4 WaveTrax System to 4x4 FiberRunner® System Installation Instructions/Best Practices RW203, Rev. 02 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |