Fitting that transitions from Tyton 8x4 Lightguide Channel, Newton 8x4 Channel, or Ditel 8x4 Lightrax Channel to 6x4 FiberRunner® System. Fitting has a black finish and is made from metal. Attachment hardware is included.
Application | (1) Designed to segregate, route, and protect fiber optic and high performance copper cabling (2) It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks (3) It is used in Telco Central Office |
Product Type | Adapter |
Angle | 30-90 |
Color | Black |
Fitting Type | Coupler |
Flammability Rating | 94V-0 |
For Use With | 6x4 |
Material | Steel |
Overall Height (In.) | 3.49 |
Overall Height (mm) | 88.6 |
Overall Length (In.) | 5.13 |
Overall Length (mm) | 130.3 |
Overall Width (In.) | 8.63 |
Overall Width (mm) | 219.2 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies, Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3, RoHS Compliant |
Sub Brand | FiberRunner® |
System Dimensions | 6x4 |
UPC | 07498383975 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1260 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6302 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRTYT68 | English | |
Part Drawings | Part Drawings - DXF - FRTYT68 | English | |
Part Drawings | Part Drawings - PDF - 38022-32 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |