Fitting that transitions from Warren & Brown 8x4 Lightpaths System to 6x4 FiberRunner® System. Fitting has a black finish and is made from metal. Attachment hardware is included.
Product Type | Fiber Routing Adapter Fitting |
Sub Brand | FiberRunner® |
Color | Black |
Overall Height (In.) | 3.52 |
Overall Height (mm) | 89.4 |
Overall Width (In.) | 9.36 |
Overall Width (mm) | 237.7 |
Standards Met | RoHS Compliant |
UPC | 07498386792 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1271 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6353 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRWBS68 | English | |
Part Drawings | Part Drawings - DXF - FRWBS68 | English | |
Part Drawings | Part Drawings - PDF - 38240-04 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw162a | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |