Used for closing off open ends of the hinged channel or fittings. No coupler required. Push-on installation, Orange.
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cab |
Product Type | End Cap |
Sub Brand | Fiber-Duct™ |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Orange |
Fitting Type | End cap |
Fitting Material | ABS |
For Use With | 2x2 |
Material | ABS |
Overall Height (In.) | 2.14 |
Overall Height (mm) | 54.4 |
Overall Length (In.) | 0.58 |
Overall Length (mm) | 14.7 |
Overall Width (In.) | 2.37 |
Overall Width (mm) | 60.2 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) slotted wall CSA Certified (File No. 016446 0 000) slotted wall, RoHS Compliant. |
System Dimensions | 2x2 |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498391149 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FHDEC2X2 | English | |
Part Drawings | Part Drawings - DXF - FHDEC2X2 | English | |
Part Drawings | Part Drawings - PDF - FHDEC2X2 | English | |
Installation Documents | Installation Instructions/Best Practices - RW122 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |