12 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Orange.
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cab |
Product Type | End Cap |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Orange |
Fitting Type | End Cap Fitting |
Fitting Material | ABS |
For Use With | 12x4 |
Material | ABS |
Overall Height (In.) | 5.28 |
Overall Height (mm) | 134.1 |
Overall Length (In.) | 0.94 |
Overall Length (mm) | 23.9 |
Overall Width (In.) | 13.79 |
Overall Width (mm) | 350.3 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4 |
UPC | 07498383520 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0838 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.4190 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FREC12X4 | English | |
Part Drawings | Part Drawings - DXF - FREC12X4 | English | |
Part Drawings | FiberRunner 12X4 End Cap FREC12X4**, FREC12X4L** | English | |
Installation Documents | Installation Instructions/Best Practices - Rw142a | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |