FREC24X4YL

End Cap Fitting

24 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Yellow.

Specifications

Color

Yellow

Material

ABS

System Size

24x4

Fitting Type

End Cap

System Type

24 x 4 FiberRunner Fitting

Height (In.)

5.71

Height (mm)

144.9

UL Listed

Yes

Width (In.)

25.68

Width (mm)

652.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311189

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1250

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.6250

Resources

Part Drawings

FiberRunner 24x4 End Cap

US English

Catalog Page Graphics

24x4 Routing System Roadmap

US English

Catalog Cut Sheets

FRH4524X4YL Product Page

US English

Part Drawings

FiberRunner 24x4 End Cap - DWG

US English

Part Drawings

FiberRunner 24x4 End Cap - DXF

US English

Related Products