4 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Orange.
Application | (1) Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling (2) It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks (3) It is Used in Telco Central Office |
Sub Brand | FiberRunner® |
Color | Orange |
Fitting Type | End Cap |
For Use With | 4x4 |
Material | ABS |
Overall Height (In.) | 4.63 |
Overall Height (mm) | 117.6 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19 |
Overall Width (In.) | 5.38 |
Overall Width (mm) | 136.6 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies, Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3, RoHS Compliant |
System Dimensions | 4x4 |
UPC | 07498384347 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - DWG - FREC4X4 | English | |
Part Drawings | Part Drawings - DXF - FREC4X4 | English | |
Part Drawings | Part Drawings - PDF - FREC4X4 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw142a | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |