FREC6X4BL

End Cap Fitting

6 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Black.

Specifications

Color

Black

Material

ABS

System Size

6x4

Fitting Type

End Cap

System Type

6 x 4 FiberRunner Fitting

Height (In.)

4.63

Height (mm)

117.5

Length (In.)

6.92

Length (mm)

175.7

UL Listed

Yes

Width (In.)

0.75

Width (mm)

19.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378436

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

FIBERRUNNER 6x4 End Cap

US English

Part Drawings

FIBERRUNNER 6x4 End Cap

US English

Part Drawings

FIBERRUNNER 6x4 End Cap

US English

Installation Documents

FIBERRUNNER 4x4, 6x4 and 12x4 End Cap Fittings

US English

Videos

FiberRunner Installation Training

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Related Products