FREC6X4OR

End Cap Fitting

6 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Orange.

Specifications

NCG Print Part Description

NA

Product Name

6x4 End Cap Fitting

CE Compliant

No

Color

Orange

Material

ABS

System Size

6x4

Fitting Type

End Cap

System Type

6 x 4 FiberRunner Fitting

Height (In.)

4.63

Height (mm)

117.5

Length (In.)

6.92

Length (mm)

175.7

UL Listed

Yes

Width (In.)

0.75

Width (mm)

19.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378434

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0358

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.1792

Resources

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Part Drawings

FIBERRUNNER 6x4 End Cap

US English

Part Drawings

FIBERRUNNER 6x4 End Cap

US English

Part Drawings

FIBERRUNNER 6x4 End Cap

US English

Installation Documents

FIBERRUNNER 4x4, 6x4 and 12x4 End Cap Fittings

US English

Related Products