BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Attaches to 12x4 channel and/or fittings to create a horizontal four way cross intersection with two 6x4 exits. Accepts optional split cover FRFWCSC12W6YL.

Specifications

Application Segregate, Route, And Protect Fiber Optic And High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic
Product Type Four Way Cross
Bend Radius (In.) 2
Bend Radius (mm) 50.8
Channel Material Rigid PVC
Color Yellow
Fitting Type Four Way Cross with 6" Exits
Fitting Material ABS
Material ABS
Overall Height (In.) 4.22
Overall Height (mm) 107.2
Overall Length (In.) 14.5
Overall Length (mm) 368.3
Overall Width (In.) 21.25
Overall Width (mm) 539.8
Standards Met RoHS Complaint, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3
System Dimensions 12x4
Pricing Category 1 FR
Pricing Category 2 FR1

Packaging Detail

UPC 07498383566
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.3965
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets FiberRunner 12x4 Routing System: FRSP17--WW-ENG English
Catalog Cut Sheets Catalog Cut Sheet - FRBC12X4YL Product Page English
Part Drawings Part Drawings - DXF - FRFWC12X4W6 English
Certifications FiberRunner System Support Specifications English
Installation Documents Installation Instructions/Best Practices - RW138B_05 English
Application Guides Application Guide - SA-FRCB02 Fiber Runner Brochure PDF for web 1-07 English
Catalog Page Graphics 12x4 Routing System Roadmap English
Videos FiberRunner Installation Training English
Part Drawings Part Drawings - DWG - FRFWC12X4W6 English
Part Drawings Part Drawings - PDF - FRFWC12X4W6 English