Optional cover for the four way cross fitting FRFWC24X4W12BL. Cover can be installed and removed with no tools required.
Application | Route, Manage, and Protect Fiber Optic and High Performance Copper Cabling Above Network Racks and Cabinets Within Data Centers and Service Provider Facilities. |
Product Type | Four Way Cross |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 3 |
Bend Radius (mm) | 76.2 |
Channel Material | Rigid PVC |
Color | Black |
Fitting Type | Four Way Cross Cover with 12" Exits Cover |
Fitting Material | ABS |
For Use With | 24x4 |
Material | ABS |
Overall Height (In.) | 1.69 |
Overall Height (mm) | 42.9 |
Overall Length (In.) | 24.49 |
Overall Length (mm) | 622 |
Overall Width (In.) | 34.49 |
Overall Width (mm) | 876 |
Standards Met | RoHS Compliant |
System Dimensions | 24x4 |
UPC | 07498322998 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0156 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - PDF - FRFWCCV24W12 | English | |
Installation Documents | Installation Instructions/Best Practices - RW138B_05 | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |