Optional cover for the four way cross fitting FRFWC24X4YL. Snap-on feature allows cover to be installed and removed with no tools required.
Application | Route, Manage, and Protect Fiber Optic and High Performance Copper Cabling Above Network Racks and Cabinets Within Data Centers and Service Provider Facilities. |
Product Type | Four Way Cross Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 3 |
Bend Radius (mm) | 76.2 |
Channel Material | Rigid PVC |
Color | Yellow |
Fitting Type | Four Way Cross Cover |
Fitting Material | ABS |
For Use With | 24x4 |
Material | ABS |
Overall Height (In.) | 1.78 |
Overall Height (mm) | 45.2 |
Overall Length (In.) | 35.71 |
Overall Length (mm) | 907 |
Overall Width (In.) | 35.71 |
Overall Width (mm) | 907 |
Standards Met | RoHS Compliant |
System Dimensions | 24x4 |
UPC | 07498322942 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5251 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner 24x4 Four-Way Cross Cover | English | |
Installation Documents | FiberRunner 24x4 Cable Routing System: RW235 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |