Optional solid cover for the horizontal 45° angle fitting FRH4524X4OR. Snap-on feature allows cover to be installed and removed with no tools required.
Application | Route, Manage, and Protect Fiber Optic and High Performance Copper Cabling Above Network Racks and Cabinets Within Data Centers and Service Provider Facilities. |
Product Type | Angled Fitting Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 3 |
Bend Radius (mm) | 76.2 |
Channel Material | Rigid PVC |
Color | Orange |
Fitting Type | Horizontal 45° Cover |
Fitting Material | ABS |
For Use With | 24x4 |
Material | ABS |
Overall Height (In.) | 1.57 |
Overall Height (mm) | 39.9 |
Overall Length (In.) | 24.74 |
Overall Length (mm) | 628.4 |
Overall Width (In.) | 28.49 |
Overall Width (mm) | 723.6 |
Standards Met | RoHS Compliant |
System Dimensions | 24x4 |
UPC | 07498322025 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9060 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - PDF - FRH45CV24 | English | |
Installation Documents | FiberRunner 24x4 Cable Routing System: RW235 | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |