Attaches to 6x4 channel and/or fittings to create a 90° upward angle from a straight horizontal run. Used with outside vertical 90° angle fitting FROVRA6X4BL to change level of a straight horizontal run. Includes split cover.
Application | Segregate, route, and protect fiber optic and high performance copper cabling. It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks. It is used in Telco Central Offices to route fiber optic |
Product Type | Angled Fitting Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Black |
Fitting Type | Inside Vertical 90° |
Fitting Material | ABS |
For Use With | 6x4 |
Material | ABS |
Overall Height (In.) | 8.64 |
Overall Height (mm) | 219.4 |
Overall Length (In.) | 7.08 |
Overall Length (mm) | 179.8 |
Overall Width (In.) | 7.08 |
Overall Width (mm) | 179.8 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
UPC | 07498378447 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4048 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 2.0241 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRIVRA6X4 | English | |
Part Drawings | Part Drawings - DXF - FRIVRA6X4 | English | |
Part Drawings | FiberRunner 6x4 Inside Vertical Right Angle Fitting Part Drawing 38778-11 | English | |
Installation Documents | Installation Instructions/Best Practices - RW112B | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |