The FiberRunner® Outside Vertical 45° Fitting and Cover is used in cable routing systems. It attaches to the 12x4 channel and/or fitting to create a 45° upward angle from a straight horizontal run. It is used with the inside vertical 45° angle fitting to change the level of a straight horizontal run. The outside vertical 45° fitting and cover includes a split cover.
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cables |
Product Type | Angled Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Yellow |
Fitting Type | Outside Vertical 45° |
Fitting Material | ABS |
For Use With | 12x4 |
Material | ABS |
Overall Height (In.) | 6.08 |
Overall Height (mm) | 154.4 |
Overall Length (In.) | 13.91 |
Overall Length (mm) | 353.3 |
Overall Width (In.) | 7.47 |
Overall Width (mm) | 189.7 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4 |
UPC | 07498383529 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6903 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FROV4512X4 | English | |
Part Drawings | Part Drawings - DXF - FROV4512X4 | English | |
Part Drawings | FiberRunner 12x4 Outside Vertical 45 Angle Fitting Part Drawing 37617-82 | English | |
Installation Documents | Installation Instructions/Best Practices - rw133 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English | |
Certifications | Third Party Certifications/Reports - 98619 | English |