Attaches to 4x4 channel and/or fittings to create a 45° downward angle from a horizontal run. Used with inside vertical 45° angle fitting FRIV454X4OR to change level of a straight horizontal run. Accepts optional split cover FROV45SC4OR.
Application | (1) Designed to segregate, route, and protect fiber optic and high performance copper cabling (2) It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks (3) It is used in Telco Central Office |
Product Type | Angled Fitting |
Sub Brand | FiberRunner® |
Color | Orange |
Fitting Type | Coupler |
For Use With | 4x4 |
Material | ABS |
Overall Height (In.) | 6.08 |
Overall Height (mm) | 154.4 |
Overall Length (In.) | 7.47 |
Overall Length (mm) | 189.7 |
Overall Width (In.) | 5.49 |
Overall Width (mm) | 139.4 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies, Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3, RoHS Compliant |
System Dimensions | 4x4 |
UPC | 07498384301 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2616 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.3080 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - DWG - FROV454X4 | English | |
Part Drawings | Part Drawings - DXF - FROV454X4 | English | |
Part Drawings | Part Drawings - PDF - FROV454X4 | English | |
Installation Documents | FiberRunner 4x4 Cable Routing System with QuikLock Coupler | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English | |
Certifications | Third Party Certifications/Reports - 98619 | English |