globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Attaches to 6x4 channel and/or fittings to create a 45° downward angle from a horizontal run. Used with inside vertical 45° angle fitting FRIV456X4BL to change level of a straight horizontal run. Accepts optional split cover FROV45SC6BL.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application Segregate, route, and protect fiber optic and high performance copper cabling. It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks. It is used in Telco Central Offices to route fiber optic
Product Type Angled Fitting
Sub Brand FiberRunner®
Bend Radius (In.) 2
Bend Radius (mm) 50.8
Channel Material Rigid PVC
Color Black
Fitting Type Outside Vertical 45°
Fitting Material ABS
For Use With 6x4
Material ABS
Overall Height (In.) 6.08
Overall Height (mm) 154.4
Overall Length (In.) 7.04
Overall Length (mm) 178.8
Overall Width (In.) 7.47
Overall Width (mm) 189.7
Standards Met RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3
System Dimensions 6x4

Packaging Detail

UPC 07498378466
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3087
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 1.5436
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}