Optional split cover for the outside vertical 45° angle fitting FROV4512X4YL. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4 (19mm) opening for easy access to add or remove cables.
Application | Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic |
Product Type | Angled Fitting Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Yellow |
Fitting Type | Outside Vertical 45° |
Fitting Material | ABS |
For Use With | 12x4 |
Material | ABS |
Overall Height (In.) | 4.87 |
Overall Height (mm) | 123.7 |
Overall Length (In.) | 8.44 |
Overall Length (mm) | 214.4 |
Overall Width (In.) | 13.74 |
Overall Width (mm) | 349 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4 |
UPC | 07498383541 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1450 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7250 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FROV45SC12 | English | |
Part Drawings | Part Drawings - DXF - FROV45SC12 | English | |
Part Drawings | FiberRunner 12x4 Outside Vertical 45 Angle Split Cover Part Drawing 37617-83 | English | |
Installation Documents | Installation Instructions/Best Practices - rw133 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |