FRRASC4BL

Horizontal Right Angle Cover

Optional split cover for the horizontal right angle fitting FRRA4X4BL. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4 (19 mm) opening for easy access to add or remove cables.

Specifications

NCG Print Part Description

NA

Product Name

Split Cover for 4x4 Horizontal Right Angle Fitting

CE Compliant

No

Color

Black

Material

ABS

UL Listed

Yes

Couplers Required

Length (In.)

9.14

Width (In.)

2.15

System Type

4 x 4 FiberRunner Fitting

Length (mm)

232.2

Width (mm)

54.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345087

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1488

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.7439

Resources

Part Drawings

Split Cover for FIBERRUNNER 4x4 Right Angle Fitting

US English

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

Split Cover for FIBERRUNNER 4x4 Right Angle Fitting

US English

Part Drawings

Split Cover for FIBERRUNNER 4x4 Right Angle Fitting

US English

Installation Documents

FIBERRUNNER 4x4 Routing System with QUIKLOCK Coupler

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Related Products