globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The FiberRunner® 12x4 Horizontal Tee attaches to the 12x4 channel and/or fittings to create a 90° horizontal branch with a 12x4 exit from a straight horizontal run.

c warning e
Discontinued - Limited Stock
Suggested Replacement Parts:

Specifications

Application Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cables
Product Type Tee Fitting
Sub Brand FiberRunner®
Bend Radius (In.) 2
Bend Radius (mm) 50.8
Channel Material Rigid PVC
Color Black
Fitting Type Horizontal Tee
Fitting Material ABS
For Use With 4x4
Material ABS
Overall Height (In.) 4.22
Overall Height (mm) 107.2
Overall Length (In.) 18.09
Overall Length (mm) 459.5
Overall Width (In.) 22.5
Overall Width (mm) 571.5
Standards Met RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3
System Dimensions 12x4

Packaging Detail

UPC 07498345027
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.5302
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}