The FiberRunner® 6x4 Horizontal Tee creates a 90° horizontal branch from straight horizontal runs. The horizontal tee provides versatility due to multiple spillout options that include spill-over fittings and the vertical tee which accepts a three-sided trumpet, transition to corrugated tubing and the FiberRunner® System.
Application | Data Centers and Telco Central Offices |
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | PC |
Color | Yellow |
Fitting Type | Horizontal Tee |
Fitting Material | PC/ABS |
For Use With | 6x4 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 4.22 |
Overall Height (mm) | 107.2 |
Overall Length (In.) | 10.77 |
Overall Length (mm) | 273.6 |
Overall Width (In.) | 14.5 |
Overall Width (mm) | 368.3 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
UPC | 61305676376 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6822 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 3.4111 |
Specification Sheets | FiberRunner 6x4 EMEA LSZH Specification Sheet FRSP25--WW-UKE | UK English | |
Specification Sheets | FiberRunner 6x4 Global Specification Sheet FRSP30--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 6x4 Hoja de Especificaciones FRSP30 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 6X4 Horizontal Tee Fitting Part Drawing DWG | English | |
Part Drawings | FiberRunner 6X4 Horizontal Tee Fitting Part Drawing 37185-84 | English | |
Part Drawings | FiberRunner 6X4 Horizontal Tee Fitting Part Drawing DXF | English | |
Installation Documents | FiberRunner 6x4 Cable Routing System Installation Instruction RW112B | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |