The FiberRunner® 6x4 Horizontal Tee Cover is an optional split cover for the horizontal tee fitting. The cover has a snap-on feature that allows it to be installed and removed without tools. It creates a 0.750 inch (19mm) radius opening for easy access to add or remove cables.
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cables |
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Yellow |
Fitting Type | Horizontal Tee Cover |
Fitting Material | ABS |
For Use With | 6x4 |
Material | ABS |
Overall Height (In.) | 2.15 |
Overall Height (mm) | 54.6 |
Overall Length (In.) | 10.68 |
Overall Length (mm) | 271.3 |
Overall Width (In.) | 14.5 |
Overall Width (mm) | 368.3 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
UPC | 07498379934 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2660 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.3302 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRTSC6 | English | |
Part Drawings | Part Drawings - DXF - FRTSC6 | English | |
Part Drawings | FiberRunner 6x4 Horizontal Tee Split Cover Part Drawing 37185-85 | English | |
Installation Documents | Installation Instructions/Best Practices - RW112B | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |