obsolete

FRUPS6X4OR

Up Spout

Allows cable to be directed upward out of the channel deployed directly below racks and cabinets in underfloor installations. Provides 2 (50.8mm) bend radius. Snaps directly onto the channel and can be positioned to allow cables to be laid in. A 1 (25.4 mm) top bezel included. Other fittings can be installed for specific applications including FTR4X4OR and FIDT4X4BL.

Specifications

System Dimensions

6x4

Material

ABS

Color

Orange

CE Compliant

No

Couplers Required

Cover Part Number

Fitting Type

Up Spout

CE Marking

No

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384800

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2568

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.2840

Resources

Part Drawings

FIBERRUNNER 6x4 Up Spout

US English

Part Drawings

FIBERRUNNER 6x4 Up Spout

US English

Part Drawings

FIBERRUNNER 6x4 Up Spout

US English

Installation Documents

FIBERRUNNER 4x4 and 6x4 Up Spout Fittings

US English

Videos

FiberRunner Installation Training

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Related Products