The FiberRunner® 6x4 Vertical Tee creates a 90° vertical drop from a horizontal run. The vertical tee includes a hinged door.
Application | Data Centers and Telco Central Offices |
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | PC |
Color | Yellow |
Fitting Type | Vertical Tee |
Fitting Material | PC/ABS |
For Use With | 6x4 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 7.3 |
Overall Height (mm) | 185.4 |
Overall Length (In.) | 9.33 |
Overall Length (mm) | 237 |
Overall Width (In.) | 14.5 |
Overall Width (mm) | 368.3 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
UPC | 61305676384 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8304 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 4.1522 |