4 x 4 Fiber-Duct Fitting. Attaches to channel to create a 90° horizontal branch from a straight horizontal run. Cover included. Light Gray.
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cab |
Product Type | Tee Fitting |
Sub Brand | Fiber-Duct™ |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Light Gray |
Fitting Type | Horizontal Tee Fitting |
Fitting Material | ABS |
For Use With | 4x4 |
Material | ABS |
Overall Height (In.) | 4.11 |
Overall Height (mm) | 104.4 |
Overall Length (In.) | 10.45 |
Overall Length (mm) | 265.4 |
Overall Width (In.) | 16.5 |
Overall Width (mm) | 419.1 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) slotted wall CSA Certified (File No. 016446 0 000) slotted wall |
System Dimensions | 4x4 |
UPC | 07498338572 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6725 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 3.3626 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English |