FVT4X4BL

Vertical Tee Fitting

Attaches to channel to create a 90° vertical drop from a horizontal run. Accepts FIDT4X4BL, FTR4X4BL, S4X4BL6 or E4X4BL6 directly.

Specifications

System Dimensions

4x4

Color

Black

Overall Length (In.)

15

Overall Length (mm)

NA

Overall Width (In.)

4.25

Overall Width (mm)

108

Overall Height (In.)

9.75

Overall Height (mm)

247.7

Bend Radius (In.)

NA

Bend Radius (mm)

NA

UL Listed

Yes

Material

ABS

Length (In.)

15.00

Fitting Size

4x4

Fitting Type

Vertical Tee

Series Type

4 x 4 Fiber-Duct Spillouts

Cover Part Number

Included

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359088

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4978

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

2.4891

Resources

Specification Sheets

2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG

US English

Part Drawings

US English

Part Drawings

US English

Installation Documents

US English

Part Drawings

US English

Related Products