FVT4X4LG

Vertical Tee Fitting

Attaches to channel to create a 90° vertical drop from a horizontal run. Accepts FIDT4X4BL, FTR4X4LG, S4X4LG6 or E4X4LG6 directly.

Specifications

System Dimensions

4x4

Color

Light Gray

Overall Length (In.)

15

Overall Width (In.)

4.25

Overall Width (mm)

108

Overall Height (In.)

9.75

Overall Height (mm)

247.7

UL Listed

Yes

Material

ABS

Fitting Size

4x4

Fitting Type

Vertical Tee

Series Type

4 x 4 Fiber-Duct Spillouts

Cover Part Number

Included

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341092

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5143

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

2.5715

Resources

Specification Sheets

2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Related Products