FVT4X4OR

Vertical Tee Fitting

Attaches to channel to create a 90° vertical drop from a horizontal run. Accepts FIDT4X4BL, FTR4X4OR, S4X4OR6 or E4X4OR6 directly.

Specifications

System Dimensions

4x4

Color

Orange

Overall Length (In.)

15

Overall Length (mm)

NA

Overall Width (In.)

4.25

Overall Width (mm)

108

Overall Height (In.)

9.75

Overall Height (mm)

247.7

Bend Radius (In.)

NA

Bend Radius (mm)

NA

UL Listed

Yes

Material

ABS

Length (In.)

15.00

Fitting Size

4x4

Fitting Type

Vertical Tee

Series Type

4 x 4 Fiber-Duct Spillouts

Cover Part Number

Included

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341093

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5143

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

2.5715

Resources

Installation Documents

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Specification Sheets

2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG

US English

Related Products