FVT4X4YL

Vertical Tee Fitting

Attaches to channel to create a 90° vertical drop from a horizontal run. Accepts FIDT4X4BL, FTR4X4YL, S4X4YL6 or E4X4YL6 directly.

Specifications

System Dimensions

4x4

Color

Yellow

Overall Length (In.)

15

Overall Length (mm)

381.2

Overall Width (In.)

4.25

Overall Width (mm)

108

Overall Height (In.)

9.75

Overall Height (mm)

247.7

UL Listed

Yes

Material

ABS

Fitting Size

4x4

Fitting Type

Vertical Tee

Series Type

4 x 4 Fiber-Duct Spillouts

Cover Part Number

Included

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370256

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5117

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

2.5587

Resources

Part Drawings

US English

Catalog Cut Sheets

US English

Specification Sheets

2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG

US English

Installation Documents

US English

Part Drawings

US English

Part Drawings

US English

Related Products