Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock„¢ Coupler FBC2X2GL with HS2X2LG6 or H2X2LG6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2LG6 or E2X2LG6 channels.
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cab |
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Light Gray |
Fitting Type | Vertical Tee |
Fitting Material | ABS |
For Use With | 2x2 |
Material | ABS |
Overall Height (In.) | 5.76 |
Overall Height (mm) | 146.3 |
Overall Length (In.) | 4.11 |
Overall Length (mm) | 104.4 |
Overall Width (In.) | 14.22 |
Overall Width (mm) | 361.2 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) slotted wall CSA Certified (File No. 016446 0 000) slotted wall |
System Dimensions | 2x2 |
UPC | 07498390883 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2803 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.4013 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English |