FVTHD2X2OR

Vertical Tee

Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock„¢ Coupler FBC2X2OR with HS2X2OR6 or H2X2OR6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2OR6 or E2X2OR6 channels.

Specifications

NCG Print Part Description

NA

Product Name

2x2 Vertical Tee

CE Compliant

No

Couplers Required

2 pcs. (FBC2X2OR)

Fitting Type

Vertical Tee

Color

Orange

Material

ABS

System Type

1 x 2 Fiber-Duct Spillouts

BMEcat - Model

Without connector

UL Listed

Yes

Width (In.)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390881

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2803

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.4013

Resources

Part Drawings

US English

Part Drawings

US English

Installation Documents

US English

Part Drawings

US English

Specification Sheets

2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG

US English

Related Products