The FiberRunner® 12x4 Horizontal Tray is used to carry the cables horizontally throughout the system. It accepts cable retainers FRCR12BL or hinged cover FRHC12YL2. The horizontal tray is 2 meters in length.
Application | (1)The Fiber-Runner™ 12X4Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FRHC12YL2,FRBC12X4YL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 4.45 |
Overall Height (mm) | 113 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 0.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 13.46 |
Overall Width (mm) | 341.9 |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 12x4 |
Part Features | Fastest installations, Easy to maintain, System strength, Versatility and Cable protection |
UPC | 07498383501 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 1.7978 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 3.5955 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12X4 Base - DWG | English | |
Part Drawings | FiberRunner 12x4 Base - DXF | English | |
Part Drawings | Low Smoke Zero Halogen FiberRunner 12X4 Channel Part Drawing 00478EAA-DC | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |