Used to carry cables horizontally throughout the system. Use QuikLock Coupler FRBC24X4YL to attach channel and/or fittings.
Application | (1)The Fiber-Runner™ 24X4Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FRBC24X4YL,FRCV24YL10 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 4.48 |
Overall Height (mm) | 113.4 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Overall Width (In.) | 25.38 |
Overall Width (mm) | 644.6 |
Standards Met | UL Listed to 2024A,RoHS Compliant |
System Dimensions | 24x4 |
Part Features | Rigid one-piece construction, Channel length, Channel covers, Fitting covers and Cable protection |
UPC | 07498311155 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 5.0184 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 10.0369 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Videos | FiberRunner Video | English | |
Part Drawings | Part Drawings - PDF - FR24X4 | English | |
Part Drawings | FiberRunner 24X4 Base - DWG | English | |
Part Drawings | FiberRunner 24X4 Base - DXF | English | |
Installation Documents | FiberRunner 24x4 Cable Routing System: RW235 | English | |
Installation Documents | FiberRunner 24x4 Cable Routing System: RW235 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |