Used to carry the cables horizontally throughout the system. Accepts hinged cable retainers FRCR4BL, hinged cover FRHC4OR2 or split hinged cover FRSHC4OR2. Use QuikLock Couplers FRBC4X4OR to attach channel and/or fittings.
Application | (1)The Fiber-Runner™ 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Orange |
For Use With | FRCR4OR,FRHC4OR2,FRSHC4OR2,FRBC4X4OR |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 4.44 |
Overall Height (mm) | 112.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 5.5 |
Overall Width (mm) | 139.7 |
Standards Met | UL Listed to 2024A,RoHS Compliant |
System Dimensions | 4x4 |
Part Features | Fastest installations, Easy to maintain, System strength and Versatility |
UPC | 07498384160 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.6861 |
Std. Ctn. Qty. | 8 |
Std. Ctn. Volume (cf) | 2.7444 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |