Used to carry the cables horizontally throughout the system. Accepts hinged cable retainers FRCR6BL, hinged cover FRHC6BL2 or split hinged cover FRSHC6BL2. Use QuikLock Couplers FRBC6X4BL to attach channel and/or fittings.
Application | (1)The Fiber-Runner™6X4 Routing System is Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution Ar |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Black |
For Use With | FRCR6BL,FRHC6BL2,FRSHC6BL2,FRBC6X4BL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 4.44 |
Overall Height (mm) | 112.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 6.58 |
Overall Width (mm) | 167.1 |
Standards Met | UL Listed to 2024A,RoHS Compliant |
System Dimensions | 4x4 |
Part Features | Fastest installations, Easy to maintain, System strength and Versatility |
UPC | 07498399727 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.8896 |
Std. Ctn. Qty. | 8 |
Std. Ctn. Volume (cf) | 3.5585 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 6X4 Base - DWG | English | |
Part Drawings | FiberRunner 6X4 Base - DWG | English | |
Part Drawings | Low Smoke Zero Halogen FiberRunner 6X4 Channel Part Drawing 00477EAA-DC | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |