The FiberRunner® 6x4 Channel can be used with fittings and brackets to design a routing system to separate, route, and protect fiber optic and high-performance copper cables. The cable routing channel accepts cable retainers or a hinged cover.
Application | (1)The Fiber-Duct™6X4 Routing Systems is Comprised of Channel, Fittings, and Brackets Designed to Segregate, route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution Are |
Product Type | Channel |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FRCR6YL,FRHC6YL2,FRSHC6YL2,FRBC6X4YL |
Flammability Rating | 94V-0 |
Material | PVC |
Mount Method | NA |
Overall Height (In.) | 4.44 |
Overall Height (mm) | 112.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 6.58 |
Overall Width (mm) | 167.1 |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 6x4 |
Part Features | Fastest installations, Easy to maintain, System strength and Versatility |
UPC | 07498383151 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.8896 |
Std. Ctn. Qty. | 8 |
Std. Ctn. Volume (cf) | 3.5585 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 6X4 Base - DWG | English | |
Part Drawings | FiberRunner 6X4 Base - DWG | English | |
Part Drawings | Low Smoke Zero Halogen FiberRunner 6X4 Channel Part Drawing 00477EAA-DC | English | |
Application Guides | FiberRunner Cable Routing System: SA-FRCB02 | English | |
Certifications | FiberRunner System Support Specifications | English |