FRCR4BL-X

Cable Retainer for 4 x 4 FiberRunner System

Cable retainer holds cable in the channel when cover is not used. Install anywhere on channel, near the coupler or every 18 (457mm). Black color only. 4 x 4 System.

Specifications

Product Name

Cable Retainer for 4x4 System

CE Compliant

No

Color

Black

Material

ABS

Internal Area (in²)

Height (mm)

25.4

Length (mm)

136.1

Part Features

NA

Width (In.)

0.75

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498384133

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4739

Resources

Certifications

FiberRunner System Support Specifications

US English

Installation Documents

FIBERRUNNER 4x4 Routing System with QUIKLOCK Coupler

US English

Part Drawings

FIBERRUNNER 4x4 Cable retainer

US English

Part Drawings

FIBERRUNNER 4x4 Cable retainer

US English

Catalog Cut Sheets

FR4X4YL6 Product Page

US English

Part Drawings

FIBERRUNNER 4x4 Cable retainer

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Related Products