Optional snap-on cover for FR24X4OR10. Supplied in four 30 long pieces.
Application | (1)The Fiber-Runner™24X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Product Type | Fiber Routing Cover |
Channel Material | Rigid PVC |
Color | Orange |
For Use With | FR24X4OR10 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 1.54 |
Overall Height (mm) | 39.1 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Overall Width (In.) | 26.07 |
Overall Width (mm) | 662.2 |
Standards Met | UL Listed to 2024A,RoHS Compliant |
System Dimensions | 24x4 |
UPC | 07498323115 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.9340 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | 24x4 FiberRunner Snap-On Cover | English | |
Installation Documents | FiberRunner 24x4 Cable Routing System: RW235 | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |