Optional snap-on cover for channel FR24X4YL10. Supplied in four 30 long pieces.
Application | (1)The Fiber-Runner™24X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Product Type | Fiber Routing Cover |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FR24X4YL10 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 1.54 |
Overall Height (mm) | 39.1 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Overall Width (In.) | 26.07 |
Overall Width (mm) | 662.2 |
Standards Met | UL Listed to 2024A,RoHS Compliant |
System Dimensions | 24x4 |
UPC | 07498323114 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 1.9016 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Low Smoke Zero Halogen FIBERRUNER 24X4 Snap on Cover Part Drawing DWG | English | |
Part Drawings | Low Smoke Zero Halogen FIBERRUNER 24X4 Snap on Cover Part Drawing 00502EAB-DC | English | |
Part Drawings | Low Smoke Zero Halogen FIBERRUNER 24X4 Snap on Cover Part Drawing DXF | English | |
Installation Documents | FiberRunner 24x4 Cable Routing System: RW235 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |