Optional snap-on hinged cover for channel FR12X4OR2. Can be folded down for height restricted areas.
Application | (1)The Fiber-Runner™ 12X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) It is Suited for Data Center Applications where Cable is Routed from Distributio |
Product Type | Fiber Routing Cover |
Channel Material | Rigid PVC |
Color | Orange |
For Use With | FR12X4OR2 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 1.47 |
Overall Height (mm) | 37.3 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 13.63 |
Overall Width (mm) | 346.2 |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 12x4 |
Part Features | Fastest installations, Easy to maintain, System strength, Versatility and Cable protection |
UPC | 07498383506 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.9710 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 1.9420 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | 12x4 FiberRunner Snap-On Hinged Cover | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |